Add images and videos to help customers visualize the product.
ASCO™ JKP8210G088AC240/60,220/50
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 4.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 2.49 lbs |
| Kit Number | 302328 |
| Coil Class | FB |
| Coil Number | 238612-158 |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 17.1 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Carton Note | 3/4 X 5/8 2NC S.S. 17.1/F AC |
| Holding Current (VA) | 40 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
