ASCO™ JPIS8316B304MBDC24/DC

Part Number:

Asco-JPIS8316B304MBDC24/DC

3/8 X 5/8 2 NO Brass 10.1/F W

Specifications

Body MaterialBrass
Flow (Cv) / Flow (Kv)4.00 / 3.46
Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)15 - 130 PSI
Kit Number325110
Coil ClassKF
Coil Number298008-002
Orifice Size5/8 in
Voltage24 Volts DC
Watt Rating0.48 W
Item StatusActive
Carton Note1/2 X 5/8 3NC BRASS 0.48/H DC