ASCO™ JPIS8551B301DC24/DC

Part Number:

Asco-JPIS8551B301DC24/DC

$727.00

Qty:
ADD TO CART
1/2 X 5/8 2 NC Brass 10.1/F W

Specifications

Body MaterialAluminum
Flow (Cv) / Flow (Kv)0.86 / 0.74
Function4 way
Pipe/Port Type & SizeNPT 1/4
MediaAir, Inert Gas
Min to Max Operating Pressure (Air)35 - 130 PSI
Order Code22204
Coil ClassKF
Coil Number298008-002
Orifice Size1/4 in
Voltage24 Volts DC
Watt Rating0.48 W
Item StatusActive
Carton Note1/4 X 1/4 4NC ALUM 0.48/H DC