ASCO™ JPIS8551B319DC24/DC

Part Number:

Asco-JPIS8551B319DC24/DC

$854.00

Qty:
ADD TO CART
1/4 X 1/4 4NC BRASS 0.48/H W

Specifications

Body MaterialBrass
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Coil ClassH
Coil Number298008-002
Voltage24 Volts DC
Watt Rating0.48 W
Item StatusActive
Carton Note1/4 X 1/4 4NC BRASS 0.48/H DC