ASCO™ JSIS8316B354MBDC24/DC

Part Number:

Asco-JSIS8316B354MBDC24/DC

1/4 X 3/32 3 NO Brass 10.1/H W

Specifications

Body MaterialBrass
Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid
Kit Number325108
Coil ClassH
Coil Number298008-002
Voltage24 Volts DC
Watt Rating0.48 W
Item StatusActive
Carton Note3/8 X 5/8 3NC BRASS 0.48/H DC