ASCO™ NFET8327B102MO.110/50-60
Part Number:
Specifications
| Coil Class | H |
| Frequency | 50/60 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 110 AC |
| Wattage | 3.7 W |
Part Number:
Specifications
| Coil Class | H |
| Frequency | 50/60 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 110 AC |
| Wattage | 3.7 W |
