ASCO™ NFG353D133.220/50

Part Number:

Asco-NFG353D133.220/50

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassFT
Frequency50 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size1"
Pressure Port/FittingG
Voltage220 AC
Wattage10.5 W