ASCO™ NFHT8553A322MO.24/DC

Part Number:

Asco-NFHT8553A322MO.24/DC

PILOT OPERATED SOLENOID VALVE-5/2

Specifications

Coil ClassHT
Function5/2 Solenoid Air Operated Return
Pipe/Port Size1/2"
Pressure Port/FittingNPT
Voltage24 DC
Wattage1.8 W