Add images and videos to help customers visualize the product.
ASCO™ OFSF8210G022DC12/DC
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 0.00 lbs |
| Kit Number | 302383 |
| Coil Class | FT |
| Coil Number | 238712-004 |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 1-1/2X1-1/4 2NC BRS 11.6/F DC |
