ASCO™ OFST8215G020AC110/50

Part Number:

Asco-OFST8215G020AC110/50

$349.00

Qty:
ADD TO CART
1/4 X 3/32 3U Brass 17.1/F W

Specifications

Body MaterialAluminum
Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid - Direct Acting
Kit Number302350
Coil ClassHT
Coil Number238812-032
Voltage & Frequency110 Volts AC with 50 Hz
Watt Rating10.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NC AL 10.1/H AC