ASCO™ R8215C063AC240/60,220/50D

Part Number:

Asco-R8215C063AC240/60,220/50D

$1,034.00

Qty:
ADD TO CART
1-1/4 X 1-5/8 15.4W

Specifications

Body MaterialAluminum
Flow (Cv)33
Valve Function2 way - 2/2 Normally Open
MediaAir, Inert Gas, Fuel Gas
Pipe/Port Type & SizeNPT 1 1/4
Valve ActuationSolenoid - Direct Acting
Voltage & Frequency220 AC, 240 AC with 50/60 Hz
Product Weight3.31 lbs
Kit Number304691
Coil ClassF
Coil Number099257-002-D
Orifice Size1-5/8 in
Watt Rating15.4 W
Item StatusActive
Lead Length18 inch
Carton Note1-1/4 X 1-5/8 2NO AL 15.4/F AC
Mounting DirectionANY