Specifications
| Body Material | Stainless Steel |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Kit Number | 325366 |
| Coil Class | FT |
| Coil Number | 238212-058 |
| Voltage & Frequency | 220 Volts AC with 50 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 2 X 1-3/4 2NC S.S. 8.1/F AC |
