ASCO™ SC8215G023VAC24/60

Part Number:

Asco-SC8215G023VAC24/60

$483.00

Qty:
ADD TO CART
X 3/32 3NO 10.1/F W

Specifications

Body MaterialAluminum
Function2 way - 2/2 Normally Open
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid - Direct Acting
Kit Number302361-V
Coil ClassFT
Coil Number238612-005
Voltage & Frequency24 Volts AC with 60 Hz
Watt Rating10.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NO AL 10.1/F AC