ASCO™ SC8327A607V.24/DC

Part Number:

Asco-SC8327A607V.24/DC

DIRECT OPERATED SOLENOID VALVE-3/2 UN-1/2" (DN15)-ORIFICE: 12,0-BRASS-RESILIENT: FPM-10,0 W-COIL CLASS: F-IP65

Specifications

Coil ClassF
Function3 way - 3/2 Universal
Pipe/Port Size1/2"
Pressure Port/FittingNPT
Voltage24 DC
Wattage10 W