Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.52 / 0.45 |
| Function | 3/2 Universal |
| Pipe/Port Type & Size | NPTF 1/4 |
| Product Type | Solenoid Valve |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Water; Light Oil; Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 10 bar |
| Min to Max Operating Pressure (Water) | 0 - 10 bar |
| Min to Max Operating Pressure (Light Oil) | 0 - 10 bar |
| Product Weight | 0.95 kg |
| Coil Class | H |
| Min to Max Ambient Temperature | -20 - 55 °C |
| Min to Max Fluid Temperature | -20 - 120 °C |
| Orifice Size | 5.7 mm |
| Voltage | 48 Volts DC |
| Standards & Regulations | IEC 61508 |
| Connector | Included (EN175301-803; ISO 4400, industry standard form A) |
