ASCO™ SCB320A196.220/50

Part Number:

Asco-SCB320A196.220/50

DIRECT OPERATED SOLENOID VALVE-3/2 NO

Specifications

Coil ClassFT
Frequency50 Hz
Function3 way - 3/2 Normally Open
Pipe/Port Size1/4"
Pressure Port/FittingNPT
Voltage220 AC
Wattage10.5 W