ASCO™ SCE238D009MO.48/50-60

Part Number:

Asco-SCE238D009MO.48/50-60

SCE238D009MO.48/50-60

Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size3/4"
Pressure Port/FittingG
Voltage48 AC
Wattage5 W