ASCO™ SCG238D107E.24/DC

Part Number:

Asco-SCG238D107E.24/DC

SOLENOID VALVE 2/2NC STAINLESS STEEL EPDM DN18 G3/4 WITHOUT MANUAL OPERATOR WITH COIL

Specifications

Coil ClassFT
Function2 way - 2/2 Normally Open
Pipe/Port Size3/4"
Pressure Port/FittingG
Voltage24 DC
Wattage5 W