ASCO™ SCG238F016.230/50

Part Number:

Asco-SCG238F016.230/50

SCG238F016.230/50

Specifications

Coil ClassF
Frequency50 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size1 1/4"
Pressure Port/FittingG
Voltage230 AC
Wattage8 W