ASCO™ SCG238F016MO.24/DC

Part Number:

Asco-SCG238F016MO.24/DC

VALVE UNIT-2/2

Specifications

Coil ClassF
Function2 way - 2/2 Normally Closed
Pipe/Port Size1 1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage9 W