ASCO™ SCG238F017V.230/50

Part Number:

Asco-SCG238F017V.230/50

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassF
Frequency50 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size1 1/2"
Pressure Port/FittingG
Voltage230 AC
Wattage8 W