ASCO™ SCJ353G044.24/DC

Part Number:

Asco-SCJ353G044.24/DC

PILOT OPERATED SOLENOID VALVE-2/2 NC

Specifications

Coil ClassF
Function2 way - 2/2 Normally Closed
Pipe/Port Size1"
Pressure Port/FittingRc
Voltage24 DC
Wattage21.2 W