ASCO™ WSNFG210D189.24/DC
Part Number:
Specifications
| Coil Class | FB |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 23 W |
Part Number:
Specifications
| Coil Class | FB |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 23 W |
