ASCO™ Series V365 Micro solenoid valves
Specifications
| Body Material | Brass |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 3/2 Normally Closed; 3/2 Normally Open; 3/2 Universal |
| Pipe / Port Size | |
| Port Type | |
| Maximum allowable pressure (PS) | 16 bar |
| Fluid temperature | -10°C +90°C (NBR); 0°C +90°C (FPM) |
| Max viscosity | 3°E (~22 cStokes or mm2/s) |
| Sealing | NBR; FPM |
