PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

Numatics™ VL Lockout Valve

The ASCO Numatics Series VL is a standard manual lockout valve that prevents unauthorized pressurization of an air system during service or maintenance. The valve employs a unique, one-piece center spool design that accommodates a user-supplied padlock in the closed position. When locked in the closed position, the pneumatic system controlled by the valve cannot be operated until the padlock is removed.

Specifications

Pipe / Port Size10-32 "; 1/8 "; 1/2 "; 3/8 "; 3/4 "; 1 1/4 "; 1 "; 1 1/2 "; 2 "
Operating EnvironmentIndoor; Outdoor