AVENTICS™ Series 189 Solenoid Valves
Specifications
| Valve Actuation | Solenoid; Solenoid - Air Pilot |
| Body Material | Engineered Plastics |
| Media | Air, Inert Gas |
| Pipe / Port Size | 1/8 "; M5 |
| Port Type | G ISO228/1-G BSPP |
| Function | 3 way - 3/2 Normally Closed |
| Flow | From .05-.1 Cv |
| Voltage | 115 AC; 230 AC; 24 DC; 48 DC | 50/60 |
| Max Differential / Max Operating Pressure | Vacuum to 150 PSIG |
| Operating Environment | Indoor |
| Standards / Regulations | IP65 |
