AVENTICS™ Series ITS Tie rod cylinders (ISO 15552)

View Catalog
The AVENTICS Series ITS (ISO 15552) cylinders are often chosen when extremely large loads need to be moved efficiently and under control with the familiar ease of operation. The Series ITS (ISO 15552) cylinders are easily configurable to your application needs.

Your selection:
    160 mm
    200 mm
    250 mm
    320 mm
    10 mm
    25 mm
    50 mm
    80 mm
    100 mm
    125 mm
    160 mm
    200 mm
    250 mm
    320 mm
    400 mm
    500 mm
    elastic cushioning
    pneumatic adjustable cushioning
    ATEX optional
    Cold-resistant
    Heat resistant
    Industry standard
    G 1
    G 3/4
    Bellows
    with trunnion mounting
    Double-acting
    piston with magnet
    piston without magnet
    10 bar
    11875 N
    12667 N
    19000 N
    19792 N
    29688 N
    30337 N
    30925 N
    48704 N
    49705 N
    50668 N
    11875 N
    19000 N
    29124 N
    29688 N
    47778 N
    48704 N
    single
    through
    M36x2
    M42x2
    M48x2
    Cold-Resistant Scraper
    Heat-Resistant Scraper
    Standard Industry Scraper
    External thread
    1 - 10 of 509 results for products
    Select Columns
    Bore Size
    Stroke Length
    Cushioning
    Environmental requirements
    Availability
    Compressed air connection
    Cylinder Features
    Cylinder Function
    Industry
    Magnetic piston
    Max Stroke
    Max Working Pressure
    Piston force extending
    Piston force retracting
    Piston rod modification
    Piston rod thread
    Product Series
    Scraper
    Scraper Type
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R480627283

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627283

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm25 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,185.19
    ADD TO LIST
    No Image Available For Product
    R480627284

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627284

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm50 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,214.81
    ADD TO LIST
    No Image Available For Product
    R480627285

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627285

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm80 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,250.39
    ADD TO LIST
    No Image Available For Product
    R480627286

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627286

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm100 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,274.11
    ADD TO LIST
    No Image Available For Product
    R480627287

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627287

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm125 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,303.74
    ADD TO LIST
    No Image Available For Product
    R480627288

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627288

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm160 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,345.20
    ADD TO LIST
    No Image Available For Product
    R480627289

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627289

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm200 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,392.63
    ADD TO LIST
    No Image Available For Product
    R480627290

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627290

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm250 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,451.90
    ADD TO LIST
    No Image Available For Product
    R480627291

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627291

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm320 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,534.88
    ADD TO LIST
    No Image Available For Product
    R480627292

    AVENTICS Tie rod cylinder ISO 15552, Series ITS R480627292

    Bore SizeStroke LengthCushioningEnvironmental requirementsAvailability
    160 mm400 mmpneumatic adjustable cushioningIndustry standard|ATEX optional
    $1,629.71
    ADD TO LIST