AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037005
Part Number:
Specifications
| Activation | Electrically |
| Valve type | Spool valve, positive overlapping |
| Switching principle | 2x 3/2 NC/NC, with spring return |
| Sealing principle | Soft seal |
| Manual override | without detent |
| Compressed air connection type | Internal thread |
| Compressed air connection output | G 1/8 |
| Nominal flow Qn | 600 l/min |
| Min. working pressure | 2.2 bar |
| Max. working pressure | 10 bar |
| Electrical connection type | Plug |
| Electrical connection size | ISO 15217, form C |
| Connector standard | ISO 15217 |
| Protection class with connection | IP65 |
| Operational voltage | 110 V AC |
| Pilot | Internal |
| Coil width | 15 mm |
| Pilot valve width | 15 mm |
| Duty cycle | 100 % |
| Typ. switch-on time | 12 ms |
| Typ. switch-off time | 24 ms |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Weight | 0.16 kg |
| Housing material | Aluminum |
