AVENTICS™ 3/2-directional valve, Series DO16 0820048126
Part Number:
Specifications
| Activation | Electrically |
| Note | Coil width 15 mm |
| Frame size | DO16 |
| Valve type | Poppet valve |
| Switching principle | 3/2, with spring return |
| Sealing principle | Soft seal |
| Manual override | with detent |
| Nominal flow Qn | 20 l/min |
| Min. working pressure | 0 bar |
| Max. working pressure | 8 bar |
| Electrical connection type | Plug |
| Electrical connection size | ISO 15217, form C |
| Protection class with connection | IP65 |
| Operational voltage | 24 V DC |
| Voltage tolerance DC | -10 % / +15 % |
| Coil width | 16 mm |
| Power consumption DC | 2 W |
| Duty cycle | 100 % |
| Housing material | Polyphenylene sulfide, Polyamide, fiber-glass reinforced |
| Weight | 0.035 kg |
| Min. ambient temperature | -10 °C |
| Max. ambient temperature | 50 °C |
