AVENTICS™ Pneumatic pulse generator 0820215115

Part Number:

AVENTICS-0820215115

$495.73

Qty:
ADD TO CART
View Datasheet
50 L/MIN 1SEC

Specifications

Max. time deviation-15 %
MediumCompressed air
Max. particle size40 µm
Min. ambient temperature0 °C
Max. ambient temperature60 °C
Min. medium temperature0 °C
Max. medium temperature60 °C
Min. oil content of compressed air0 mg/m³
Max. oil content of compressed air0.1 mg/m³
Compressed air connection inputM5
Nominal flow Qn50 l/min
Min. working pressure2 bar
Max. working pressure6 bar
Min. control pressure2 bar
Max. control pressure6 bar
Pulse spacing1 s
runtime error±2,0
Weight0.177 kg