AVENTICS™ 3/2-way manual spool valve, Series ML 0820402007

Part Number:

AVENTICS-0820402007

$89.23

Qty:
ADD TO CART
View Datasheet
3/2-SERIE ML-G1/8

Specifications

TypeSpool valve
MediumCompressed air
Compressed air connection 1G 1/8
Compressed air connection type 1External thread
Compressed air connection 2G 1/8
Compressed air connection type 2External thread
Min. ambient temperature0 °C
Max. ambient temperature80 °C
Min. medium temperature0 °C
Max. medium temperature80 °C
Min. working pressure0 bar
Max. working pressure10 bar
Flow Qn750 l/min
Weight0.09 kg
Housing materialBrass
Seal materialAcrylonitrile butadiene rubber