AVENTICS™ 3/2-way manual spool valve, Series ML 0820405001
Part Number:
Specifications
| Type | Spool valve |
| Medium | Compressed air |
| Compressed air connection 1 | G 1/4 |
| Compressed air connection type 1 | External thread |
| Compressed air connection 2 | G 1/4 |
| Compressed air connection type 2 | External thread |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 80 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 80 °C |
| Min. working pressure | 0 bar |
| Max. working pressure | 10 bar |
| Flow Qn | 1300 l/min |
| Weight | 0.16 kg |
| Housing material | Brass |
| Seal material | Acrylonitrile butadiene rubber |