Specifications
| Sealing principle | Soft seal |
| Type | Poppet valve |
| Medium | Compressed air |
| Max. particle size | 1 µm |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 80 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 80 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Logic function | Shuttle valves (OR) |
| Connection type | Plate valve with pipe connection |
| Nominal flow Qn | 80 l/min |
| Min. working pressure | 1 bar |
| Max. working pressure | 10 bar |
| Weight | 0.03 kg |
| Housing material | Polyamide |
| Seal material | Acrylonitrile butadiene rubber |
