AVENTICS™ Non-return valve, Series NR01 0821003020

Part Number:

AVENTICS-0821003020

$45.01

Qty:
ADD TO CART
View Datasheet
NR01-DA04-DA04

Specifications

TypePoppet valve
Compressed air connection 1Ø 4
Compressed air connection type 1Push-in fitting
Compressed air connection 2Ø 4
Compressed air connection type 2Push-in fitting
NotePush-in fitting
Nominal flow Qn 1 to 2195 l/min
Min. working pressure0.2 bar
Max. working pressure10 bar
Min. ambient temperature-20 °C
Max. ambient temperature70 °C
Min. medium temperature-20 °C
Max. medium temperature70 °C
MediumCompressed air
Weight0.017 kg
Housing materialBrass
Seal materialAcrylonitrile butadiene rubber