AVENTICS™ Throttle valve, Series CH02 0821201003

Part Number:

AVENTICS-0821201003

$18.51

Qty:
ADD TO CART
View Datasheet
CH02 G1/2 3000 L/MIN

Specifications

Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature0 °C
Max. ambient temperature100 °C
Min. medium temperature0 °C
Max. medium temperature100 °C
Port 1G 1/2
TypeScrew-in throttle
MediumCompressed air
Compressed air connection typeExternal thread
Flow Qn3000 l/min
Weight0.17 kg
Housing materialBrass