AVENTICS™ Pneumatic presetting counter (add) 0821304016
Part Number:
Specifications
| Version | NC |
| Mounting orientation | Any |
| Medium | Compressed air |
| Max. particle size | 40 µm |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 60 °C |
| Min. medium temperature | 0 °C |
| Max. medium temperature | 60 °C |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 1 mg/m³ |
| Display | 5-digit |
| Logic function | Pneumatic/mechanic counter, adding, with fixed pre-selection |
| Return | Automatic, Manually via a button |
| Compressed air connection input | M5 |
| Compressed air connection output | M5 |
| Min. working pressure | 2 bar |
| Max. working pressure | 8 bar |
| Pulse duration counting | > 8 ms |
| Pulse duration return | > 180 ms |
| Pause duration counting | > 10 ms |
| Pause duration return | > 50 ms |
| Weight | 0.19 kg |
