AVENTICS™ Flow valve, Series VCK 0821305043

Part Number:

AVENTICS-0821305043

$45.73

Qty:
ADD TO CART
View Datasheet
VCK-M5

Specifications

Compressed air connection 1M5
Compressed air connection 2M5
Min. ambient temperature0 °C
Max. ambient temperature60 °C
MediumCompressed air
Min. suction volume for Pu = -0,3 bar1.2 l/min
Min. suction volume for Pu = -0,6 bar1.3 l/min
Max. flow rate during blow-off, Blow-off pressure: 5 bar80 l/min
Weight0.002 kg
Housing materialAluminum