AVENTICS™ Flow valve, Series VCK 0821305045

Part Number:

AVENTICS-0821305045

$70.90

Qty:
ADD TO CART
View Datasheet
VCK-G1/4

Specifications

Compressed air connection 1G 1/4
Compressed air connection 2G 1/4
Min. ambient temperature0 °C
Max. ambient temperature60 °C
MediumCompressed air
Min. suction volume for Pu = -0,3 bar2.9 l/min
Min. suction volume for Pu = -0,6 bar3.4 l/min
Max. flow rate during blow-off, Blow-off pressure: 5 bar340 l/min
Weight0.018 kg
Housing materialAluminum