AVENTICS™ Flow valve, Series VCK 0821305046

Part Number:

AVENTICS-0821305046

$94.86

Qty:
ADD TO CART
View Datasheet
VCK-G3/8

Specifications

Compressed air connection 1G 3/8
Compressed air connection 2G 3/8
Min. ambient temperature0 °C
Max. ambient temperature60 °C
MediumCompressed air
Min. suction volume for Pu = -0,3 bar7.3 l/min
Min. suction volume for Pu = -0,6 bar8 l/min
Max. flow rate during blow-off, Blow-off pressure: 5 bar590 l/min
Weight0.03 kg
Housing materialAluminum