AVENTICS™ Short-stroke cylinder, Series KHZ 0822406001
Part Number:
Specifications
| Piston Ø | 8 mm |
| Stroke | 4 mm |
| Ports | M5 |
| Functional principle | Single-acting, retracted without pressure |
| Cushioning | elastic cushioning |
| Magnetic piston | Piston without magnet |
| Environmental requirements | Industry standard |
| Piston rod thread - type | Internal thread |
| Scraper | Standard Industry Scraper |
| Pressure for determining piston forces | 6,3 bar |
| Retracting piston force | 2.8 N |
| Extracting piston force | 32 N |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 80 °C |
| Min. working pressure | 2 bar |
| Max. working pressure | 10 bar |
| Weight | 0.017 kg |
| Medium | Compressed air |
| Min. medium temperature | -25 °C |
| Max. medium temperature | 80 °C |
| Max. particle size | 50 µm |
| Min. oil content of compressed air | 0 mg/m³ |
| Max. oil content of compressed air | 5 mg/m³ |
| Piston rod | Stainless Steel |
| Piston material | Nitrile rubber |
