AVENTICS™ Compressed air tubing Ø5, Series TU1-S-PUR 1820712011

Part Number:

AVENTICS-1820712011

TU1-S-PUR-005-0095-BK-0025

Specifications

External Ø5 mm
Bending radius min. at 20 °C13 mm
Wall thickness0.95 mm
ColorBlack
Min. ambient temperature-30 °C
Max. ambient temperature80 °C
Max. working pressure at 20°C10 bar
Delivery unit length25 m
Weight per meter0.015 kg
MaterialPolyester polyurethane