AVENTICS™ Compressed air tubing Ø12, Series TU1-S-PUR 1820712017

Part Number:

AVENTICS-1820712017

TU1-S-PUR-012-0150-BK-0100

Specifications

External Ø12 mm
Bending radius min. at 20 °C55 mm
Wall thickness1.5 mm
ColorBlack
Min. ambient temperature-30 °C
Max. ambient temperature80 °C
Max. working pressure at 20°C10 bar
Delivery unit length100 m
Weight per meter0.06 kg
MaterialPolyester polyurethane