AVENTICS™ Flange mounting MF8, Series CM1 1821036010

Part Number:

AVENTICS-1821036010

$5.91

Qty:
ADD TO CART
View Datasheet
CM1-MF8-020/025-M2-A

Specifications

StandardizationISO 6432
Piston diameter20 mm, 25 mm
MaterialGalvanized Steel