AVENTICS™ Flange mounting MF8, Series CM1 1821036011

Part Number:

AVENTICS-1821036011

$4.87

Qty:
ADD TO CART
View Datasheet
CM1-MF8-012/016-M2-A

Specifications

StandardizationISO 6432
Piston diameter12 mm, 16 mm
MaterialGalvanized Steel