AVENTICS™ Sleeve 1823300001

Part Number:

AVENTICS-1823300001

$1.92

Qty:
ADD TO CART
View Datasheet
FPT-S-RSK-G014-G014

Specifications

Compressed air connection typeInternal thread
Port GG 1/4
Compressed air connection type 2Internal thread
Port DG 1/4
TypeFPT-S-RSK
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery quantity10 piece
MaterialBrass