AVENTICS™ Sleeve 1823300008

Part Number:

AVENTICS-1823300008

$3.85

Qty:
ADD TO CART
View Datasheet
FPT-S-RSK-G012-G012

Specifications

Compressed air connection typeInternal thread
Port GG 1/2
Compressed air connection type 2Internal thread
Port DG 1/2
TypeFPT-S-RSK
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery quantity5 piece
MaterialBrass