AVENTICS™ Sleeve 1823300012

Part Number:

AVENTICS-1823300012

View Datasheet
FPT-S-RSK-M005-M005

Specifications

Compressed air connection typeInternal thread
Port GM5
Compressed air connection type 2Internal thread
Port DM5
TypeFPT-S-RSK
Min. working pressure0 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery quantity10 piece
MaterialBrass