AVENTICS™ Series NU1 1823313002

Part Number:

AVENTICS-1823313002

View Datasheet
NU1-S-RNU-DA06

Specifications

Fitting typetube nut
Port GM10x1
Port DØ 6
TypeNU1-S-RNU
Min. working pressure0 bar
Max. working pressure10 bar
Min. ambient temperature-10 °C
Max. ambient temperature60 °C
Delivery quantity50 piece
Weight0.002 kg
Housing materialPolyoxymethylene