AVENTICS™ Series QR2-S-RPN standard 1823373041
Part Number:
Specifications
| Fitting type | Straight fitting |
| Compressed air connection type | External thread |
| Port G | G 1/8 |
| Compressed air connection type 2 | Push-in fitting |
| Port D | Ø 4 |
| Type | QR2-S-RPN |
| Min. working pressure | -0.95 bar |
| Max. working pressure | 16 bar |
| Min. ambient temperature | -20 °C |
| Max. ambient temperature | 80 °C |
| Delivery quantity | 25 piece |
| Weight | 0.005 kg |
| Housing material | Brass |
| Seal material | Acrylonitrile butadiene rubber |
| Material tooth lock washer | Stainless Steel |
| Material release ring | Brass |
| Material thread | Brass |
