AVENTICS™ Series QR2-S-RPN standard 1823373047

Part Number:

AVENTICS-1823373047

$2.61

Qty:
ADD TO CART
View Datasheet
QR2-S-RPN-G014-DA06

Specifications

Fitting typeStraight fitting
Compressed air connection typeExternal thread
Port GG 1/4
Compressed air connection type 2Push-in fitting
Port DØ 6
TypeQR2-S-RPN
Min. working pressure-0.95 bar
Max. working pressure16 bar
Min. ambient temperature-20 °C
Max. ambient temperature80 °C
Delivery quantity25 piece
Weight0.015 kg
Housing materialBrass
Seal materialAcrylonitrile butadiene rubber
Material tooth lock washerStainless Steel
Material release ringBrass
Material threadBrass